??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23220.0085 Bedding Support
HELP_VARIABLE
Company
Halder
Description
EH 23220. - Bedding Supports
Bill of material
23220.0085 Bedding Support
BESTNR
Ref. No.
23220.0085
B3
8.5 mm
L1
75 mm
L2
35 mm
L3
13 mm
L4
- mm
L5
13 mm
L6
62 mm
L7
5 mm
B1
30 mm
B2
10 mm
D1
Thread
M 8
H1
19.5 mm
S
supporting way
3 mm
H3
11.5 mm
R
- mm
D2
Thread stud diameter
13 mm
BB
Load capacity max.
0.5 kN
E
EH 24400.
24400.0311
G
Weight
255 g
Embedded user actions